40V +175?C N-CHANNEL ENHANCEMENT MODE MOSFET PowerDI8080-5
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This MOSFET is designed to meet the stringent requirements of automotive applications. It is qualified to AEC-Q101, supported by a PPAP
Compliance (Only Automotive Supports PPAP) | Automotive |
---|---|
AEC Qualified | Yes |
Polarity | N |
ESD Diodes (Y|N) | No |
|VDS| (V) | 40 V |
|VGS| (±V) | 20 ±V |
|IDS| @TC = +25°C (A) | 460 A |
PD @TA = +25°C (W) | 5.6 W |
PD @TC = +25°C (W) | 428 W |
RDS(ON)Max@ VGS(10V)(mΩ) | 0.7 mΩ |
|VGS(TH)| Min (V) | 2 V |
|VGS(TH)| Max (V) | 4 V |
QG Typ @ |VGS| = 10V (nC) | 117.1 nC |
CISS Typ (pF) | 10053 pF |
CISS Condition @|VDS| (V) | 20 V |